You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: QA/S1.16.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

QA/S1.16.1

General Information

  • Extended Product Type:
    QA/S1.16.1
  • Product ID:
    2CDG110224R0011
  • EAN:
    4016779997713
  • Catalog Description:
    QA/S1.16.1 Energy Analyzer, KNX, 16 Devices, MDRC
  • Long Description:
    Energy management solution for capturing and analyzing consumption data of up to 16 electricity, gas, water or heat meters via KNX. Web-based user interface with graphical analysis functions such as historical data, dashboard, and more. Various export functions and APIs for further processing of metering data.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC512105D0211
  • Voltage Range:
    110 ... 230 V AC
  • Auxiliary Voltage AC/DC:
    230 V AC
  • Power Loss:
    3 W
  • Maximum Number of Switching Outputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Building Management

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK512104D2701
  • REACH Declaration:
    9AKK107492A1906
  • SCIP:
    8fa28278-8a62-485e-9af8-06c9e5ff9e7d Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.15 kg
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001102 - Energy management for bus system
  • ETIM 9:
    EC001102 - Energy management for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 62 00
  • eClass:
    V11.0 : 27143126
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links