Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: QA/S4.64.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

QA/S4.64.1

General Information

  • Extended Product Type:
    QA/S4.64.1
  • Product ID:
    2CDG110229R0011
  • EAN:
    4016779997782
  • Catalog Description:
    QA/S4.64.1 Energy Analyzer, Modbus RTU, 64 Devices, MDRC
  • Long Description:
    Energy management solution for capturing and analyzing consumption data of up to 64 electricity, gas, water or heat meters via Modbus RTU. Web-based user interface with graphical analysis functions such as historical data, dashboard, and more. Various export functions and APIs for further processing of metering data.

Ordering

  • EAN:
    4016779997782
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405811305
  • E-Number (Finland):
    2815591
  • E-Number (Norway):
    4544765
  • E-Number (Sweden):
    900159

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779997782
  • Package Level 1 Depth / Length:
    76 mm
  • Package Level 1 Height:
    67 mm
  • Package Level 1 Width:
    93 mm
  • Package Level 1 Gross Weight:
    0.19 kg

Technical

  • Compatible Bus Systems:
    Modbus
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001102 - Energy management for bus system
  • ETIM 8:
    EC001102 - Energy management for bus system
  • eClass:
    V11.0 : 27143126
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds