Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: VAA/A6.24.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

VAA/A6.24.1

General Information

  • Extended Product Type:
    VAA/A6.24.1
  • Product ID:
    2CDG120032R0011
  • EAN:
    4016779670647
  • Catalog Description:
    VAA/A6.24.1 Valve Drive Actuator, 6-fold, 24 V, SM
  • Long Description:
    Controls up to 13 thermoelectric valve drives (24 V), max. 4 per channel. Installation in heating circuit distribution systems where the application of a triac ensures noiseless switching of the drives. Mains plug on the transformer (230 V).

Ordering

  • Replacement Product ID (NEW):
    2CDG120061R0011
  • EAN:
    4016779670647
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1751048

Dimensions

  • Product Net Depth / Length:
    70 mm
  • Product Net Height:
    75 mm
  • Product Net Width:
    302 mm
  • Product Net Weight:
    1.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779670647
  • Package Level 1 Depth / Length:
    355 mm
  • Package Level 1 Height:
    115 mm
  • Package Level 1 Width:
    75 mm
  • Package Level 1 Gross Weight:
    1.8 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
    Surface Mounted

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001586 - Heating actuator for bus system
  • ETIM 6:
    EC001586 - Heating actuator for bus system
  • ETIM 7:
    EC001586 - Heating actuator for bus system
  • eClass:
    V11.0 : 27143147
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds