Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: ISM/S5.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ISM/S5.1

General Information

  • Extended Product Type:
    ISM/S5.1
  • Product ID:
    2CDG120034R0011
  • EAN:
    4016779697927
  • Catalog Description:
    ISM/S5.1 IP Switch Master, 5 Port, MDRC
  • Long Description:
    IP Switch Master for MDRC installation. For networking of up to 5 end devices. Can be extended to 10 end devices by side connection of the IP Switch Slave (ISS/S). One of the ports is a Gigabit Ethernet enabled and can serve as an uplink port.
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » System Infrastructure and Interfacing » IP Infrastructure Components

Ordering

  • EAN:
    4016779697927
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Width:
    107.5 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    66.7 mm
  • Product Net Weight:
    0.28 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    115 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    0.35 kg
  • Package Level 1 EAN:
    4016779697927

Additional Information

  • Brand / Label:
    ABB
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Number of Outputs:
    5
  • Power Loss:
    4.3 W
  • Product Main Type:
    IP Infrastructure Components
  • Product Name:
    System Infrastructure and Interfacing
  • Protocol Type:
    Ethernet
  • Voltage Range:
    110 ... 230 V AC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001583 - Accessories for bus system
  • ETIM 5:
    EC000734 - Network switch
  • ETIM 6:
    EC000734 - Network switch
  • ETIM 7:
    EC000734 - Network switch
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 19170106
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds