Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FW/S8.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FW/S8.2.1

General Information

  • Extended Product Type:
    FW/S8.2.1
  • Product ID:
    2CDG120039R0011
  • EAN:
    4016779906661
  • Catalog Description:
    FW/S8.2.1 Radio Time Switch, 8 Channels, MDRC
  • Long Description:
    The Radio Time Switch sends current time and date on the bus. The time can be optionally received via a DCF or GPS antenna. Furthermore the device can be used to easily adjust the time programs.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Automation, Logic and Time Control » Time Switches

Ordering

  • EAN:
    4016779906661
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405960505
  • E-Number (Finland):
    2815428
  • E-Number (Sweden):
    1738419

Dimensions

  • Product Net Depth / Length:
    70 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    53 mm
  • Product Net Weight:
    0.156 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779906661
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Height:
    102 mm
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Gross Weight:
    0.329 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Screen Size:
    2 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000689 - Time switch for bus system
  • ETIM 6:
    EC000689 - Time switch for bus system
  • ETIM 7:
    EC000689 - Time switch for bus system
  • eClass:
    V11.0 : 27143140
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds