Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FAG/A1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FAG/A1.1

General Information

  • Extended Product Type:
    FAG/A1.1
  • Product ID:
    2CDG120041R0011
  • EAN:
    4016779906692
  • Catalog Description:
    FAG/A1.1 GPS -Antenna for Radio Time Switch, SM
  • Long Description:
    For the connection to the Radio Time Switch FW/S 8.2.1. The device receives time and date via GPS signal which is available worldwide.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Automation, Logic and Time Control » Time Switches

Ordering

  • EAN:
    4016779906692
  • Customs Tariff Number:
    85291030
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    533900909
  • E-Number (Finland):
    2815439
  • E-Number (Sweden):
    1738421

Dimensions

  • Product Net Depth / Length:
    51 mm
  • Product Net Height:
    118 mm
  • Product Net Width:
    84 mm
  • Product Net Weight:
    0.154 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779906692
  • Package Level 1 Depth / Length:
    105 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Gross Weight:
    0.213 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC002296 - Accessories for time switches
  • ETIM 6:
    EC002296 - Accessories for time switches
  • ETIM 7:
    EC002296 - Accessories for time switches
  • eClass:
    V11.0 : 27142391
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds