Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: VAA/A6.24.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

VAA/A6.24.2

General Information

  • Extended Product Type:
    VAA/A6.24.2
  • Product ID:
    2CDG120061R0011
  • EAN:
    4016779063715
  • Catalog Description:
    VAA/A6.24.2 Floor Heating Controller, 6-fold, SM
  • Long Description:
    For the control of up to twelve thermoelectric 24 V DC or analog 0-10V valve drives (two per channel). With integrated power supply for the valve drives. The device has an integrated relay output to switch the heating circuit pump in dependence of the control value of the valve outputs. The valve outputs can be controlled by the internal or an external room temperature controller. The device is suitable for the installation in the (floor) heating distribution system.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC508255D0211
  • Special Functions:
    Valve Protection
  • Voltage Range:
    24 V
  • Auxiliary Voltage AC/DC:
    230 V AC
  • Output Voltage (Uout):
    0 ... 10 V DC
    24 V DC
  • Output Current Maximum (Iout):
    1.4 A
  • Power Loss:
    1 W
  • Number of Outputs:
    6
  • Compatible Bus Systems:
    KNX (TP)
  • Manipulated Variable:
    Continious
  • Product Range:
    KNX
  • Manual Operation:
    Yes
  • Color:
    white
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CDK508257D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    290 mm
  • Product Net Height:
    76 mm
  • Product Net Depth / Length:
    52 mm
  • Product Net Weight:
    0.5 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001586 - Heating actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121801
  • eClass:
    V11.0 : 27143147
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links