Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: IR/XB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

IR/XB

General Information

  • Extended Product Type:
    IR/XB
  • Product ID:
    2CDG230023R0011
  • EAN:
    4016779678773
  • Catalog Description:
    IR/XB XIB Passive Infrared Detector, 15 m, VdS B
  • Long Description:
    For direct connection to the security-bus of the Intrusion Alarm Panel GM/A 8.1 or L240. The motion detector with passive infra-red technology is registered for VdS class B. It facilitates monitoring of an area with an IR range of up to 15 m.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Intrusion Alarm Systems » Alarm System - GMA » Motion Detectors (S-Bus / XIB)
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Security - Alarm System GMA » Motion Detectors (S-Bus / XIB)
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Security - Alarm System L240 » Motion Detectors (S-Bus / XIB)

Ordering

  • EAN:
    4016779678773
  • Customs Tariff Number:
    85311030
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    535340031

Dimensions

  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    110 mm
  • Product Net Width:
    65 mm
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779678773
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    52 mm
  • Package Level 1 Gross Weight:
    0.03 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001762 - Movement sensor for intrusion detection system
  • ETIM 6:
    EC001762 - Movement sensor for intrusion detection system
  • ETIM 7:
    EC001762 - Movement sensor for intrusion detection system
  • eClass:
    V7.0 : 27143227
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds