Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: IR/XC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

IR/XC

General Information

  • Extended Product Type:
    IR/XC
  • Product ID:
    2CDG230024R0011
  • EAN:
    4016779678780
  • Catalog Description:
    IR/XC XIB Passive Infrared Detector, 15 m, VdS C
  • Long Description:
    For direct connection to the security-bus of the Intrusion Alarm Panel GM/A 8.1 or L240. The motion detector with passive infra-red technology is registered for VdS class C (anti-masking monitored). It facilitates monitoring of an area with an IR range of up to 15 m.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Intrusion Alarm Systems » Alarm System - GMA » Motion Detectors (S-Bus / XIB)
  • Products » Low Voltage Products and Systems » Home and Building Automation » Intrusion Alarm Systems » Alarm System - L240 » Motion Detectors (S-Bus / XIB)
  • Products » Low Voltage Products and Systems » Home and Building Automation » Intrusion Alarm Systems » Motion Detectors » Motion Detectors (S-Bus / XIB)
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Security - Alarm System GMA » Motion Detectors (S-Bus / XIB)
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Security - Alarm System L240 » Motion Detectors (S-Bus / XIB)

Ordering

  • E-Number (Switzerland):
    535340131
  • EAN:
    4016779678780
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85311030

Dimensions

  • Product Net Width:
    65 mm
  • Product Net Height:
    110 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    52 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    4016779678780

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Auxiliary Voltage AC/DC:
    12 V DC
  • Brand / Label:
    ABB
  • Degree of Protection:
    IP30
  • Mounting Type:
    Surface Mounted
  • Number of Outputs:
    0
  • Power Loss:
    0 W
  • Product Main Type:
    Motion Detectors (S-Bus / XIB)
  • Product Name:
    Motion Detectors
  • RoHS Date:
    20180605

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001525 - Central alarm station for intrusion detection system
  • ETIM 5:
    EC001762 - Movement sensor for intrusion detection system
  • ETIM 6:
    EC001762 - Movement sensor for intrusion detection system
  • ETIM 7:
    EC001762 - Movement sensor for intrusion detection system
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143227
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds