Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FC600/O

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FC600/O

General Information

  • Extended Product Type:
    FC600/O
  • Product ID:
    2CDG430047R0011
  • EAN:
    4016779708364
  • Catalog Description:
    FC600/O Optical Smoke Detector
  • Long Description:
    FC600/O Optical Smoke detector working on the principle of scattered light from series FC600

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Fire Alarm Systems » Automatic Fire Detectors » Conventional

Ordering

  • EAN:
    4016779708364
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    106 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    106 mm
  • Product Net Weight:
    0.08 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4016779708364
  • Package Level 1 Depth / Length:
    108 mm
  • Package Level 1 Height:
    47 mm
  • Package Level 1 Width:
    108 mm
  • Package Level 1 Gross Weight:
    0.09 kg

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000926 - Physical sensor for bus system
  • ETIM 6:
    EC000926 - Physical sensor for bus system
  • ETIM 7:
    EC000926 - Physical sensor for bus system
  • eClass:
    V11.0 : 27143137
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds