Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BI-M-4.0.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BI-M-4.0.1

General Information

  • Extended Product Type:
    BI-M-4.0.1
  • Product ID:
    2CDG510004R0011
  • EAN:
    4016779941778
  • Catalog Description:
    BI-M-4.0.1 Binary Input, 4-fold, 230 V, MDRC
  • Long Description:
    The device detects AC/DC signals of 10 - 230 V via 4 channels. The information of the signal evaluation can be used for controlling ABB-free@home® actuators or for recording status information.
    The bus can be connected via enclosed terminal block.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » Standard Inputs » Binary Inputs, AC/DC

Ordering

  • EAN:
    4016779941778
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1701114

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    36 mm
  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779941778
  • Package Level 1 Depth / Length:
    41 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.12 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000688 - Binary input for bus system
  • ETIM 6:
    EC000688 - Binary input for bus system
  • ETIM 7:
    EC000688 - Binary input for bus system
  • eClass:
    7.0 27143121
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds