You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AST25/27QS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AST25/27QS

General Information

  • Extended Product Type:
    AST25/27QS
  • Product ID:
    2CDL200001R2506
  • EAN:
    4016779655316
  • Catalog Description:
    AST25/27QS Feeder Terminal
  • Long Description:
    AST25/27QS connection terminal

Technical

  • Accessory Type:
    Connection technique
  • Accessories Available:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • SCIP:
    47ecf860-8cfa-4c06-8b75-a970ca3e8206 Germany (DE)

Dimensions

  • Product Net Weight:
    0.011 kg

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    84 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    0.6 kg
  • Package Level 1 EAN:
    4016779655316

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 90 10
  • eClass:
    V11.0 : 27144076
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links