Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S2C-NT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S2C-NT

General Information

  • Extended Product Type:
    S2C-NT
  • Product ID:
    2CDS200918R0001
  • EAN:
    4016779647625
  • Catalog Description:
    S2C-NT - Hand Operated Neutral
  • Long Description:
    The hand operated neutral has to be mounted on the left side of the MCB and be snaped on the DIN rail. It is used for measuring duties where the neutral conductor must be in the open position.
    Due to the special design of the handle - when switching the MCB ON- the neutral will close before and open after the MCB.
    Suitable for MCBs S200 series.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Mechanical Accessories

Ordering

  • E-Number (Sweden):
    2102521
  • EAN:
    4016779647625
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    8.8 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.059 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Height:
    115 mm
  • Package Level 1 Depth / Length:
    104 mm
  • Package Level 1 Gross Weight:
    2.591 kg
  • Package Level 1 EAN:
    4016779647625
  • Package Level 2 Units:
    60 piece
  • Package Level 2 Width:
    820 mm
  • Package Level 2 Height:
    560 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    7 kg
  • Package Level 2 EAN:
    4016779946117

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Function:
    Hand Operated Neutral
  • Power Loss:
    2 W
  • Product Main Type:
    Hand operated neutral
  • Product Name:
    Hand Operated Neutral
  • RoHS Date:
    0335
  • Suitable For:
    S200
    S200M
    S200P
    S200S
  • Suitable for Product Class:
    Miniature Circuit Breaker

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds