You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: G2C-S/H6-L+R-KL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

G2C-S/H6-L+R-KL

General Information

  • Extended Product Type:
    G2C-S/H6-L+R-KL
  • Product ID:
    2CDS200932R0011
  • EAN:
    4053546046441
  • Catalog Description:
    G2C-S/H6-L+R-KL Signal / Auxiliary contact
  • Long Description:
    G2C-S/H6-L+R-KL Auxiliary/Signal Contact gold contacts left+right

Technical

  • Standards:
    IEC/EN 62019
  • Suitable For:
    DS202CR
    DS202CR L
    DS202CR M
    DSN201E
    DSE201NS
    S2011C
    S202C
    S203C
    S204C
  • Suitable for Product Class:
    Residual Current Circuit Breaker with Overcurrent Protection RCBO
    Miniature Circuit Breaker MCB
  • Electrical Endurance:
    10000 cycle
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts CO (SPDT):
    1
  • Mounting Position:
    Left/Right
  • Accessories Available:
    No

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • SCIP:
    ef7b8a53-a76f-4eba-ad35-432733246b8a Poland (PL)

Dimensions

  • Product Net Width:
    8.7 mm
  • Product Net Height:
    92 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.07 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Height:
    93 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    4053546046441

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    3212097
  • E-Number (Sweden):
    2100971
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27143502
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links