Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S2C-H0115X

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S2C-H0115X

General Information

  • Extended Product Type:
    S2C-H0115X
  • Product ID:
    2CDS200970R0011
  • EAN:
    4016779646772
  • Catalog Description:
    S2C-H0115X - Auxiliary Contact
  • Long Description:
    Indication of the position of the device’s contacts. S2C-H01 is the opening device and S2C-H10 the closing device. Compared to the S2C-S/H6R, the S2C-H10 entails less cost and many practical benefits. It can be fitted at the bottom of the MCBs and RCDs and is thus much more convenient for retrofitting than the side-mounted device because not all MCBs have to be removed from the rail first. And even when the MCBs affected are connected to a busbar, they do not have to be removed. 50% space can be saved. Suitable for MCBs S200 series, electronic RCBOs DSE200 series.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Miniature Circuit Breakers MCBs Accessories » Auxiliary / Signal Contacts

Ordering

  • E-Number (Sweden):
    2102508
  • EAN:
    4016779646772
  • Minimum Order Quantity:
    15 piece
  • Customs Tariff Number:
    85365080
  • Replacement Product ID (NEW):
    2CDS200970R0042

Dimensions

  • Product Net Width:
    17.4 mm
  • Product Net Height:
    21.2 mm
  • Product Net Depth / Length:
    23.1 mm
  • Product Net Weight:
    0.01 kg

Container Information

  • Package Level 1 Units:
    15 piece
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Depth / Length:
    106 mm
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 2 Units:
    72 piece
  • Package Level 2 Width:
    140 mm
  • Package Level 2 Height:
    275 mm
  • Package Level 2 Depth / Length:
    433 mm
  • Package Level 2 Gross Weight:
    2.6 kg
  • Package Level 2 EAN:
    4016779950367

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Accessory Type:
    Auxiliary Contact
  • Function:
    Auxiliary Contact
  • Power Loss:
    0.5 W
  • Product Main Type:
    S2C
  • Product Name:
    Auxiliary Contact
  • RoHS Date:
    0335
  • Standards:
    CSA 22.2 No. 235
    GB14048.5
    UL 1077
  • Suitable For:
    S200
    S200M
    S200MT
    S200MUC
    S200P
    S200S
    SD200
  • Suitable for Product Class:
    Miniature Circuit Breaker
    Residual Current Device

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 5:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 6:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • UNSPSC:
    39121614
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143502
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds