Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S202-Z40

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S202-Z40

General Information

  • Extended Product Type:
    S202-Z40
  • Product ID:
    2CDS252001R0558
  • EAN:
    4016779530804
  • Catalog Description:
    Miniature Circuit Breaker - S200 - 2P - Z - 40 ampere
  • Long Description:
    System pro M compact S200 miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 6 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200 comply with IEC/EN 60898-1, IEC/EN 60947-2, UL1077 allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200 to save 50% space.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Miniature Circuit Breakers MCBs

Accessories

Show accessory images
Identifier Qty Unit Of Measure Type Description
2CDS200922R0001
1 piece S2C-S/H6R S2C-S/H6R - S2C - S/H 6R- 1NA+1NC (1/2 mod.)
2CDS200912R0001
1 piece S2C-H6R S2C-H6R - S2C - H 6R- 1NA+1NC (1/2 mod.)
2CDS200970R0001
1 piece S2C-H01 S2C-H01 - S2C-H01- sottoposto 1NC
2CDS200970R0002
1 piece S2C-H10 S2C-H10 - S2C-H10- sottoposto 1NA
2CDS200936R0001
1 piece S2C-H11L S2C-H11L - S2C-H11L- 1NA+1NC montaggio a sinistra (1/2 mod.)
2CDS200936R0002
1 piece S2C-H20L S2C-H20L - S2C-H20L- 2NA montaggio a sinistra (1/2 mod.)
2CDS200936R0003
1 piece S2C-H02L S2C-H02L - S2C-H02L- 2NC montaggio a sinistra (1/2 mod.)
2CDS200946R0001
1 piece S2C-H6-11R S2C-H6-11R - Auxiliary Contact
2CDS200946R0002
1 piece S2C-H6-20R S2C-H6-20R - Auxiliary Contact
2CDS200946R0003
1 piece S2C-H6-02R S2C-H6-02R - Auxiliary Contact
2CDS200909R0001
1 piece S2C-A1 S2C-A1 - S2C - A1- 12-60V c.a./c.c. (1 mod.)
2CDS200909R0002
1 piece S2C-A2 S2C-A2 - S2C - A2- 110-415V c.a./110-250 V c.c. (1 mod.)
2CSS200911R0001
1 piece S2C-UA 12 DC S2C-UA 12 DC - S2C - UA 12 DC- 12V c.c. (1 mod.)
2CSS200911R0002
1 piece S2C-UA 24 AC S2C-UA 24 AC - S2C - UA 24 AC- 24V c.a. (1 mod.)
2CSS200911R0003
1 piece S2C-UA 48 AC S2C-UA 48 AC - S2C - UA 48 AC- 48V c.a. (1 mod.)
2CSS200911R0004
1 piece S2C-UA 110 AC S2C-UA 110 AC - S2C - UA 110 AC- 110V c.a. (1 mod.)
2CSS200911R0005
1 piece S2C-UA 230 AC S2C-UA 230 AC - S2C - UA 230 AC- 230V c.a. (1 mod.)
2CSS200911R0006
1 piece S2C-UA 400 AC S2C-UA 400 AC - S2C - UA 400 AC- 400V c.a. (1 mod.)
2CSS200911R0007
1 piece S2C-UA 24 DC S2C-UA 24 DC - S2C - UA 24 DC- 24V c.c. (1 mod.)
2CSS200911R0008
1 piece S2C-UA 48 DC S2C-UA 48 DC - S2C - UA 48 DC- 48V c.c. (1 mod.)
2CSS200911R0009
1 piece S2C-UA 110 DC S2C-UA 110 DC - S2C - UA 110 DC- 110V c.c. (1 mod.)
2CSS200911R0010
1 piece S2C-UA 230 DC S2C-UA 230 DC - S2C - UA 230 DC- 230V c.c. (1 mod.)
2CSS201997R0013
1 piece S2C-CM1 S2C-CM1 - S2C-CM1- S200 1P
2CSS203997R0013
1 piece S2C-CM2/3 S2C-CM2/3 - S2C-CM2/3-S200 2P-3P
2CSS204997R0013
1 piece S2C-CM4 S2C-CM4 - S2C-CM4- S200 4P
GHS2001901R0003
1 piece S2C-DH S2C-DH - S2C-DH
2CSS200998R0001
1 piece S2C-BP S2C-BP - Mechanical tripping device
2CSS200999R0001
1 piece S2C-EST S2C-EST - S2C-EST
2CDS200918R0001
1 piece S2C-NT S2C-NT - Hand Operated Neutral
2CCA880100R0001
1 piece CMS-100PS sistema misura multipartenze CMS
2CCA880101R0001
1 piece CMS-101PS sistema misura multipartenze CMS
2CCA880102R0001
1 piece CMS-102PS sistema misura multipartenze CMS

Technical

  • Standards:
    IEC/EN 60947-2
    UL 1077
  • Number of Poles:
    2
  • Number of Protected Poles:
    2
  • Tripping Characteristic:
    Z
  • Rated Current (In):
    40 A
  • Rated Operational Voltage:
    acc. to IEC 60947-2 440 V AC
  • Power Loss:
    8.2 W
    at Rated Operating Conditions per Pole 4.1 W
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 440 V
  • Operational Voltage:
    Maximum (Incl. Tolerance) 125 V DC
    Maximum (Incl. Tolerance) 440 V AC
    Minimum 12 V AC / 12 V DC
  • Rated Frequency (f):
    50 Hz
    60 Hz
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 20 kA
    (440 V AC) 10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 15 kA
  • Energy Limiting Class:
    3
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Rated Impulse Withstand Voltage (Uimp):
    (5.0 kV @ 2000 m)
    (6.2 kV @ sea level)
    4 kV
  • Dielectric Test Voltage:
    50/60 Hz, 1 min: 2 kV
  • Housing Material:
    Insulation Group II, RAL 7035
  • Actuator Type:
    Insulation group II, black, sealable
  • Actuator Material:
    Insulation Group II, Black, Sealable
  • Actuator Marking:
    I / O
  • Contact Position Indication:
    Red ON / Green OFF
  • Degree of Protection:
    IP20
  • Remarks:
    IP40 in enclosure with cover
  • Electrical Endurance:
    10000 AC cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Terminal Type:
    Screw Terminals
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Connecting Capacity:
    Busbar 10 / 10 mm²
    Flexible with Ferrule 0.75 ... 25 mm²
    Flexible 0.75 ... 25 mm²
    Rigid 0.75 ... 35 mm²
    Stranded 0.75 ... 35 mm²
  • Tightening Torque:
    2.8 N·m
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Built-In Depth (t2):
    69 mm
  • Installation Size:
    acc. to DIN 43880 1
  • Power Supply Connection:
    Arbitrary

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g / 2 shocks / 13 ms
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g, 20 cycles at 5 ... 150 ... 5 Hz with load 0.8 In
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    110 V DC
    480Y / 277 V AC
  • Connecting Capacity UL/CSA:
    Busbar 18-8 AWG
    Conductor 18-4 AWG
  • Tightening Torque UL/CSA:
    25 in·lb
  • Interrupting Rating acc. to UL1077:
    (110 V DC) 10 kA
    (277 V AC) 6 kA
    (480Y / 277 V AC) 6 kA

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Height:
    88 mm
  • Product Net Weight:
    0.25 kg

Container Information

  • Package Level 1 Units:
    carton 5 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Gross Weight:
    1.3 kg
  • Package Level 1 EAN:
    4016779608855
  • Package Level 2 Units:
    60 piece
  • Package Level 2 Width:
    275 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    14.8 kg
  • Package Level 2 EAN:
    4016779972819

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010
  • E-Number (Sweden):
    2100771

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    F
  • ETIM 6:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • eClass:
    7.0 27141901
  • UNSPSC:
    39121614
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds