You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S202-OV40

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S202-OV40

General Information

  • Extended Product Type:
    S202-OV40
  • Product ID:
    2CDS252202R0559
  • EAN:
    5411815227653
  • Catalog Description:
    S202-OV40 Miniature Circuit Breaker - 2P - 40 A
  • Long Description:
    Miniature Circuit Breaker - S200 - 2P - OV - 40 ampere

Eco Transparency

Technical

  • Standards:
    IEC/EN 60898-1
    IEC/EN 60947-2
  • Rated Operational Voltage:
    acc. to IEC 60898-1 400 V
    acc. to IEC 60947-2 415 V
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 440 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Input Voltage Type:
    AC/DC
  • Rated Current (In):
    40 A
  • Rated Short-Circuit Capacity:
    (230 V AC) 10 kA
    (400 V AC) 10 kA
    (400 V) 10 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V) 20 kA
    (400 V) 20 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (230 V) 15 kA
    (400 V) 15 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 10 kA
  • Rated Frequency (f):
    50 ... 60 Hz
  • Power Loss:
    8 W
  • Energy Limiting Class:
    3
  • Number of Protected Poles:
    2
  • Number of Poles:
    2
  • Overvoltage Category:
    III
  • Accessories Available:
    Yes
  • Number of Batteries:
    0
  • Connecting Capacity:
    Flexible 0.75 ... 25 mm²
    Rigid 1 ... 35 mm²

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    6d68a628-3703-4181-99b3-7432916dc43d Poland (PL)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    0.036 m
  • Product Net Height:
    0.086 m
  • Product Net Depth / Length:
    0.07 m
  • Product Net Weight:
    0.228 kg
  • Built-In Depth (t2):
    69 mm

Ordering

  • Package Level 1 Units:
    carton 6 piece
  • Package Level 1 Gross Weight:
    1.408 kg

Certificates and Declarations

  • Certification Agency:
    EN
    IEC
  • Declaration of Conformity - CE:
    2CDK420044D2701

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 9:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 20 10
  • UNSPSC:
    39121603
  • eClass:
    V11.0 : 27141901
  • IDEA Granular Category Code (IGCC):
    4897 >> Miniature circuit breakers
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links