Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S201MT-K8NA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S201MT-K8NA

General Information

  • Extended Product Type:
    S201MT-K8NA
  • Product ID:
    2CDS271106R0407
  • EAN:
    4016779767200
  • Catalog Description:
    Miniature Circuit Breaker - S200MT - 1+NP - K - 8 ampere
  • Long Description:
    S200MT miniature circuit breakers are designed especially for traction and railway applications. Acc. NF F 16-101/102 the product range S200MT is classified with Exigence 3, enabling the use in all parts of the vehicle. They are current limiting and have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200MT comply with IEC/EN 60898-1 and IEC/EN 609 47-2. All system pro M compact accessories can be used.
    Including the bottom-fitting auxiliary contact S2C-Hxx providing the possibility of 50% space saving and the creation of group signals.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Miniature Circuit Breakers MCBs

Accessories

Show accessory images
Identifier Qty Unit Of Measure Type Description
2CDS200922R0001
1 piece S2C-S/H6R S2C-S/H6R - Signalkontakt / Hilfsschalter
2CDS200912R0001
1 piece S2C-H6R S2C-H6R - Hilfskontakt
2CDS200970R0001
1 piece S2C-H01 S2C-H01 - Hilfskontakt
2CDS200970R0002
1 piece S2C-H10 S2C-H10 - Hilfskontakt
2CDS200936R0001
1 piece S2C-H11L S2C-H11L - Hilfskontakt
2CDS200936R0002
1 piece S2C-H20L S2C-H20L - Hilfskontakt
2CDS200936R0003
1 piece S2C-H02L S2C-H02L - Hilfskontakt
2CDS200946R0001
1 piece S2C-H6-11R S2C-H6-11R - Hilfskontakt
2CDS200946R0002
1 piece S2C-H6-20R S2C-H6-20R - Hilfskontakt
2CDS200946R0003
1 piece S2C-H6-02R S2C-H6-02R - Hilfskontakt
2CDS200909R0001
1 piece S2C-A1 S2C-A1 - Arbeitsstromauslöser
2CDS200909R0002
1 piece S2C-A2 S2C-A2 - Arbeitsstromauslöser
2CSS200911R0001
1 piece S2C-UA 12 DC S2C-UA 12 DC - Unterspannungsauslöser
2CSS200911R0002
1 piece S2C-UA 24 AC S2C-UA 24 AC - Unterspannungsauslöser
2CSS200911R0003
1 piece S2C-UA 48 AC S2C-UA 48 AC - Unterspannungsauslöser
2CSS200911R0004
1 piece S2C-UA 110 AC S2C-UA 110 AC - Unterspannungsauslöser
2CSS200911R0005
1 piece S2C-UA 230 AC S2C-UA 230 AC - Unterspannungsauslöser
2CSS200911R0006
1 piece S2C-UA 400 AC S2C-UA 400 AC - Unterspannungsauslöser
2CSS200911R0007
1 piece S2C-UA 24 DC S2C-UA 24 DC - Unterspannungsauslöser
2CSS200911R0008
1 piece S2C-UA 48 DC S2C-UA 48 DC - Unterspannungsauslöser
2CSS200911R0009
1 piece S2C-UA 110 DC S2C-UA 110 DC - Unterspannungsauslöser
2CSS200911R0010
1 piece S2C-UA 230 DC S2C-UA 230 DC - Unterspannungsauslöser
2CSS201997R0013
1 piece S2C-CM1 S2C-CM1 - Motorantrieb
2CSS203997R0013
1 piece S2C-CM2/3 S2C-CM2/3 - Motorantrieb
2CSS204997R0013
1 piece S2C-CM4 S2C-CM4 - Motorantrieb
GHS2001901R0003
1 piece S2C-DH S2C-DH - Drehantrieb
2CSS200998R0001
1 piece S2C-BP S2C-BP - Mechanischer Auslöser
2CSS200999R0001
1 piece S2C-EST S2C-EST - Stecksockel
2CDS200918R0001
1 piece S2C-NT S2C-NT - Neutralleiter
2CCA880100R0001
1 piece CMS-100PS Strom-Messsystem Sensor CMS-100PS 80A, 18mm für pro M compact u. SMISSLINE Control Unit + Zubehör wird benötigt
2CCA880101R0001
1 piece CMS-101PS Strom-Messsystem Sensor CMS-101PS 40A, 18mm für pro M compact u. SMISSLINE Control Unit + Zubehör wird benötigt
2CCA880102R0001
1 piece CMS-102PS Strom-Messsystem Sensor CMS-102PS 20A, 18mm für pro M compact u. SMISSLINE Control Unit + Zubehör wird benötigt

Technical

  • Standards:
    IEC/EN 60947-2
  • Number of Poles:
    1+N
  • Number of Protected Poles:
    1
  • Tripping Characteristic:
    K
  • Rated Current (In):
    8 A
  • Rated Operational Voltage:
    acc. to IEC 60947-2 230 V AC
  • Power Loss:
    5.8 W
    at Rated Operating Conditions per Pole 2.9 W
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 440 V
  • Operational Voltage:
    Maximum (Incl. Tolerance) 253 V AC
    Minimum 12 V AC
  • Rated Frequency (f):
    50 Hz
    60 Hz
  • Rated Short-Circuit Capacity (Icn):
    10 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 15 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 11.3 kA
  • Energy Limiting Class:
    3
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Rated Impulse Withstand Voltage (Uimp):
    (5.0 kV @ 2000 m)
    (6.2 kV @ sea level)
    4 kV
  • Dielectric Test Voltage:
    50 / 60 Hz, 1 min: 2 kV
  • Housing Material:
    Insulation Group I, RAL 7035
  • Actuator Type:
    Insulation group II, black, sealable
  • Actuator Material:
    Insulation Group II, Black, Sealable
  • Actuator Marking:
    I / O
  • Contact Position Indication:
    ON / OFF
  • Degree of Protection:
    IP20
  • Remarks:
    IP40 in enclosure with cover
  • Electrical Endurance:
    20000 AC cycle
    10000 AC cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Terminal Type:
    Screw Terminals
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Connecting Capacity:
    Busbar 10 / 10 mm²
    Flexible with Ferrule 0.75 ... 16 mm²
    Flexible 0.75 ... 16 mm²
    Rigid 0.75 ... 25 mm²
    Stranded 0.75 ... 25 mm²
  • Tightening Torque:
    2.8 N·m
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Built-In Depth (t2):
    69 mm
  • Installation Size:
    acc. to DIN 43880 1
  • Position of Neutral Terminals:
    Right
  • Power Supply Connection:
    Arbitrary

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Resistance to Shock acc. to IEC 60068-2-27:
    30g / 3 shocks / 11 ms
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g, 20 cycles at 5 ... 150 ... 5 Hz with load 0.8 In
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Height:
    88 mm
  • Product Net Weight:
    0.25 kg

Container Information

  • Package Level 1 Units:
    carton 5 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Gross Weight:
    1.3 kg
  • Package Level 1 EAN:
    4016779827614

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    F
  • ETIM 6:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • eClass:
    7.0 27141901
  • UNSPSC:
    39121614
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds