You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S201UDC-K20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

S201UDC-K20

General Information

  • Extended Product Type:
    S201UDC-K20
  • Product ID:
    2CDS271517R0487
  • EAN:
    4016779826051
  • Catalog Description:
    S201UDC-K20 Miniature Circuit Breaker - 1P - K - 20 A
  • Long Description:
    System pro M compact S200UDC current limiting miniature circuit breakers are specially designed for DC applications in the scope of UL489.
    They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (K,Z), configurations (1P,2P) and rated currents (up to 63A).The Short-circuit current rating SCCR acc. UL489 is 14 kA. The S200UDC is suitable for DC voltages up to 125 VDC (2 pole). All MCBs of the product range S200UDC comply with UL489, allowing the use for commercial and industrial applications.
    .

Accessories

Identifier Description Type Qty Unit Of Measure
2CDS200914R0001
S2C-H6RU Auxiliary Contact S2C-H6RU 1 piece
2CDS200924R0001
S2C-S6RU Signal / Auxiliary Contact S2C-S6RU 1 piece
2CDS200908R0001
S2C-A1U Shunt Trip S2C-A1U 1 piece
2CDS200908R0002
S2C-A2U Shunt Trip S2C-A2U 1 piece
2CDS200917R0001
S2C-TC20U Mechanical Accessories S2C-TC20U 1 piece

Technical

  • Standards:
    UL 489
  • Tripping Characteristic:
    K
  • Rated Operational Voltage:
    60 V DC
    acc. to IEC 60947-2 60 V
  • Rated Insulation Voltage (Ui):
    440 V
    acc. to IEC/EN 60664-1 440 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
    at 2000 m 5 kV
    at Sea Level 6.2 kV
  • Input Voltage Type:
    DC
  • Rated Current (In):
    20 A
  • Rated Short-Circuit Capacity:
    (230 V AC) 14 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 14 kA
  • Rated Frequency (f):
    DC
  • Power Loss:
    2.9 W
    at Rated Operating Conditions per Pole 2.9 W
  • Power Supply Connection:
    Please Note Polarity of Device
  • Contact Position Indication:
    Red ON / Green OFF
  • Energy Limiting Class:
    3
  • Mechanical Endurance:
    20000 cycle
  • Number of Poles:
    1
  • Number of Protected Poles:
    1
  • Overvoltage Category:
    III
  • Tightening Torque:
    2.8 N·m
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Actuator Marking:
    I / O
  • Actuator Material:
    Insulation Group II, Black, Sealable
  • Housing Material:
    Insulation Group I, RAL 7035
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    any
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    Yes
  • Remarks:
    Please note polarity of device
  • Connecting Capacity:
    Busbar 10 / 10 mm²
    Flexible with Ferrule 0.75 ... 16 mm²
    Flexible 0.75 ... 16 mm²
    Rigid 0.75 ... 25 mm²
    Stranded 0.75 ... 25 mm²
  • Installation Size:
    acc. to DIN 43880 2
  • Terminal Type:
    Double Clamp

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP20
    Enclosure with Cover IP40
  • Pollution Degree:
    3
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g, 20 cycles at 5 ... 150 ... 5 Hz with load 0.8 In
  • Resistance to Shock acc. to IEC 60068-2-27:
    30g 3 shocks 11 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    9AKK107680A6947
  • SCIP:
    89cc0d1d-3a0f-41bb-b5d1-9a1396ff5015 Germany (DE)
  • REACH Declaration:
    9AKK107492A1906

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    125 V DC
  • Interrupting Rating acc. to UL489:
    (125 V DC) 14 kA
    (60 V DC) 14 kA
  • Connecting Capacity UL/CSA:
    Busbar 18-8 AWG
    Conductor 18-4 AWG
  • Tightening Torque UL/CSA:
    25 in·lb

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    17.5 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.15 kg
  • Pole Net Weight:
    0.14 kg
  • Built-In Depth (t2):
    69 mm

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Gross Weight:
    1.55 kg
  • Package Level 1 EAN:
    4016779826433

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • EPLAN Function Definition:
    Circuit breaker / Single circuit breaker / Circuit breaker 1_2
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 20 10
  • UNSPSC:
    39121603
  • eClass:
    V11.0 : 27141901
  • IDEA Granular Category Code (IGCC):
    4899 >> Miniature circuit breaker (MCB) screw-in model
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links