Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S202MT-B32UC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S202MT-B32UC

General Information

  • Extended Product Type:
    S202MT-B32UC
  • Product ID:
    2CDS272065R0325
  • EAN:
    4013614465277
  • Catalog Description:
    Miniature Circuit Breaker - S200MTUC - 2P - B - 32 ampere
  • Long Description:
    S202MT-B32UC MCB B-Char., 10kA, 32A, 2P

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Miniature Circuit Breakers MCBs

Technical

  • Standards:
    IEC/EN 60947-2
  • Number of Poles:
    2
  • Number of Protected Poles:
    2
  • Tripping Characteristic:
    B
  • Rated Current (In):
    32 A
  • Rated Operational Voltage:
    acc. to IEC 60898-1 440 V AC
    acc. to IEC 60898-1 440 V DC
    acc. to IEC 60947-2 440 V AC
    acc. to IEC 60947-2 440 V DC
  • Power Loss:
    7.7 W
    at Rated Operating Conditions per Pole 3.85 W
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 484 V
  • Operational Voltage:
    Maximum (Incl. Tolerance) 462 V AC
    Maximum (Incl. Tolerance) 500 V DC
    Maximum 462 V AC
    Maximum 500 V DC
    Minimum 12 V AC
    Minimum 12 V DC
  • Rated Frequency (f):
    DC
    50 Hz
    60 Hz
  • Rated Short-Circuit Capacity (Icn):
    (253 V AC) 10 kA
    (440 V DC) 10 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (440 V AC) 10 kA
    (440 V DC) 10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (440 V DC) 10 kA
  • Energy Limiting Class:
    3
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
    (6.2 kV @ sea level)
    (5.0 kV @ 2000 m)
  • Dielectric Test Voltage:
    50/60 Hz, 1 min: 2 kV
  • Housing Material:
    Insulation Group I, RAL 7035
  • Actuator Type:
    Toggle
  • Actuator Material:
    Insulation Group II, Black, Sealable
  • Actuator Marking:
    I / O
  • Contact Position Indication:
    ON / OFF
  • Degree of Protection:
    IP20
    IPXXB
  • Remarks:
    IP40 in enclosure with cover
    Please note polarity of device
  • Electrical Endurance:
    1500 DC cycle
    10000 AC cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Terminal Type:
    Screw Terminals
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Connecting Capacity:
    Busbar 10 / 10 mm²
    Flexible with Ferrule 0.75 ... 25 mm²
    Flexible 0.75 ... 25 mm²
    Rigid 0.75 ... 35 mm²
    Stranded 0.75 ... 35 mm²
  • Tightening Torque:
    2.8 N·m
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Built-In Depth (t2):
    69 mm
  • Installation Size:
    acc. to DIN 43880 1
  • Power Supply Connection:
    Please Note Polarity of Device

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Reference Ambient Air Temperature:
    30 °C
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g / 2 shocks / 13 ms
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g, 20 cycles at 5 ... 150 ... 5 Hz with load 0.8 In
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    500 V DC / 480Y V AC
  • Interrupting Rating acc. to UL1077:
    (440 V DC) 10 kA

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Height:
    88 mm
  • Product Net Weight:
    0.25 kg

Container Information

  • Package Level 1 Units:
    carton 5 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Gross Weight:
    1.3 kg
  • Package Level 1 EAN:
    4013614466472
  • Package Level 2 Units:
    60 piece
  • Package Level 2 Width:
    275 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    16 kg
  • Package Level 2 EAN:
    4013614467479

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • eClass:
    7.0 27141901
  • UNSPSC:
    39121614
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds