You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0248/04-101 J-64

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

0248/04-101 J-64

General Information

  • Extended Product Type:
    0248/04-101 J-64
  • Product ID:
    2CHK290404C4004
  • Catalog Description:
    Multimedia Devices Loudspeaker connection white - Decento
  • Long Description:
    Decento, White porcelain, Loudspeaker socket, complete

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Loudspeaker connection
  • Design Range:
    Decento
  • Action Type of the Contact Element (acc. to IEC 60947-5-1):
    Basic element with complete housing
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Glossy
  • Color:
    white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CHC663076X0201
  • REACH Declaration:
    2CHC663076X0201

Dimensions

  • Built-In Depth (t2):
    40 mm

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links