Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CHU919010A4000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CHU919010A4000

General Information

  • Extended Product Type:
    2CHU919010A4000
  • Product ID:
    2CHU919010A4000
  • EAN:
    8595017275203
  • Catalog Description:
    2CHU919010A4000 ABB-basic55 floor heating temperature sensor
  • Long Description:
    2CHU919010A4000 ABB-basic55 floor heating temperature sensor

Technical

  • Number of Batteries:
    0

Dimensions

  • Product Net Width:
    0.006 mm
  • Product Net Height:
    0.006 mm
  • Product Net Depth / Length:
    4.000 mm
  • Product Net Weight:
    0.132 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.110 mm
  • Package Level 1 Height:
    0.011 mm
  • Package Level 1 Depth / Length:
    0.110 mm
  • Package Level 1 Gross Weight:
    0.138 kg
  • Package Level 1 EAN:
    8595017275203

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC010900 - Cable temperature sensor
  • ETIM 8:
    EC004240 - Sensor (HVAC)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds