You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0241/04

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

0241/04

General Information

  • Extended Product Type:
    0241/04
  • Product ID:
    2CKA000230A0386
  • EAN:
    4011395090527
  • Catalog Description:
    0241/04 Flush Mounted Inserts alpine white
  • Long Description:
    0241/04 Telephone Connecting Unit,TAE

Technical

  • Mounting Type:
    Flush Mounted
  • Color:
    alpine white

Dimensions

  • Product Net Weight:
    0.048 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.48 kg
  • Customs Tariff Number:
    85369095
  • Country of Origin:
    Germany (DE)

Classifications

  • CN8:
    8536 90 95
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links