You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0261/21

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

0261/21

General Information

  • Extended Product Type:
    0261/21
  • Product ID:
    2CKA000230A0421
  • EAN:
    4011395167564
  • Catalog Description:
    USB connection box USB
  • Long Description:
    Suitable for telephone connection unit cover plates 2539-21x and 1766-xxx. To link analogue video data between PCs and laptops to monitors or digital projectors etc. VGA-type: D-type, 15-pole. Fully HD ready (1920 x 1080 pixel). For 15-wire VGA-cables via srew-type terminals. For trunk systems, flush-mounted wall boxes and underfloor systems. For easy installation and to follow the valid bending radii the "Kaiser- electronic-wall-box" type 1068-02 or 9062-74 is recommended. Without cover plate. Without claws.

Installation

Technical

  • Application:
    USB
  • Design Range:
    63x63
    Busch-balance SI
    Busch-art linear
    future linear
    Busch-axcent
    Busch-axcent pur
    solo
    carat
    future
    Busch-Dynasty
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
    alpha
    alpha exclusive
    alpha nea
    impuls
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Matt
  • Material:
    Metal
  • RAL Number:
    RAL 1013 - Oyster White

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0038
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Weight:
    0.09 kg
  • Built-In Depth (t2):
    34 mm
  • Dimension Diagram:
    2CKA000097E0258

Ordering

  • Replacement Product ID (NEW):
    2CKA000230A0422
  • Replaced Product ID (OLD):
    0230-0-0421

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 69 90
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links