Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 0263/13

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

0263/13

General Information

  • Extended Product Type:
    0263/13
  • Product ID:
    2CKA000230A0443
  • EAN:
    4011395167786
  • Catalog Description:
    0263/13 Communication adapter for Cinch-jacks
  • Long Description:
    Suitable for telephone connection unit cover plates 2539-21x and 1766-xxx. To support 1 or 2 jacks. For trunk systems, flush-mounted wall boxes and underfloor systems. Without cover plate. Without claws.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Basic 55 » Design Basic55 » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Allwetter 44 (IP 44) » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Alpha » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Balance SI » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Impuls » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design SI » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » Flush Mounted Inserts » VDI Connector Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » VDI - Voice / Data / Image Connectors » VDI Connector » VDI Connector - Flush Mounted » VDI Connector Inserts
Show All...

Ordering

  • EAN:
    4011395167786
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.027 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.08 m
  • Package Level 1 Height:
    0.02 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    27 g
  • Package Level 1 EAN:
    4011395167786

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Color:
    grey
  • Material:
    Metal
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    Communication adapter
  • Product Name:
    Communication adapter for Cinch-jacks
  • Product Range:
    Flush-mounted installation boxes and inserts
  • Replaced Product ID (OLD):
    0230-0-0443
  • RoHS Date:
    20120103
  • Surface Finishing:
    Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000018 - Insert/cover for communication technology
  • ETIM 6:
    EC000018 - Insert/cover for communication technology
  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds