Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2610/6 AP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2610/6 AP

General Information

  • Extended Product Type:
    2610/6 AP
  • Product ID:
    2CKA001343A0136
  • EAN:
    4011395043707
  • Catalog Description:
    2610/6 AP Pull cord switch 1gang 2way
  • Long Description:
    With screw-type terminals.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Special Switches » Mechanical Special Switches - Flush Mounted » Mechanical Special Switches
  • Products » Low Voltage Products and Systems » Switch Assortments » Surface Mounted Range » Surface Ranges IP20 » Design Busch - Duro 2000 » Mechanical Special Switches

Ordering

  • EAN:
    4011395043707
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Weight:
    70 g

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.158 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.249 m
  • Package Level 1 Gross Weight:
    700 g

Additional Information

  • Actuator Type:
    Pull cord
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Brand / Label:
    Busch-Jaeger
  • Color:
    white
  • Connection Type:
    Plug Clamp
  • Material:
    Material quality: Duroplast
    Material: Plastic
  • Mounting Type:
    Surface-mounted
  • Product Main Type:
    Pull cord switch
  • Product Name:
    Pull cord switch 1gang 2way
  • Product Range:
    carat®
  • Rated Current (In):
    10 A
  • Rated Voltage (Ur):
    250 V
  • Replaced Product ID (OLD):
    1343-0-0136
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds