Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2525 TR-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2525 TR-214

General Information

  • Extended Product Type:
    2525 TR-214
  • Product ID:
    2CKA001433A0044
  • EAN:
    4011395048009
  • Catalog Description:
    2525 TR-214 Symbol for push-switch "Key"
  • Long Description:
    For rocker 2520-... For SM switch button 2601/. SK.. For SM push button 2601 ....

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design SI » CoverPlates (partly incl. Insert) » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • EAN:
    4011395048009
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.12 m
  • Package Level 1 Height:
    0.02 m
  • Package Level 1 Depth / Length:
    0.12 m
  • Package Level 1 Gross Weight:
    6 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Color:
    alpine white
  • Mounting Type:
    Not article-related
  • Product Main Type:
    Symbol for push-switch
  • Product Name:
    Symbol for push-switch "Key"
  • Product Range:
    carat®
  • Replaced Product ID (OLD):
    1433-0-0044
  • RoHS Date:
    19980620

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000141 - Labelling material for domestic switching devices
  • ETIM 6:
    EC000141 - Labelling material for domestic switching devices
  • ETIM 7:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds