You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1818

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1818

General Information

  • Extended Product Type:
    1818
  • Product ID:
    2CKA001710A3121
  • EAN:
    4011395990520
  • Catalog Description:
    1818 Flush Mounted Inserts
  • Long Description:
    1818 Supporting Frame

Technical

  • Mounting Type:
    Flush Mounted

Dimensions

  • Product Net Weight:
    0.019 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.19 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Classifications

  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links