Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1743-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1743-81

General Information

  • Extended Product Type:
    1743-81
  • Product ID:
    2CKA001724A4252
  • EAN:
    4011395056295
  • Catalog Description:
    1743-81 Cover plate as cover for standard Radio/TV/SAT socket outlets
  • Long Description:
    With 2 connectors Acc. to German Standard DIN 45330. Radio/TV/SAT. With M3 fixing screw.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » CoverPlates (partly incl. Insert) » TV / Radio / SAT Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » CoverPlates (partly incl. Insert) » TV / Radio / SAT Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » CoverPlates (partly incl. Insert) » TV / Radio / SAT Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » CoverPlates (partly incl. Insert) » TV / Radio / SAT Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » CoverPlates (partly incl. Insert) » TV / Radio / SAT Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » CoverPlates (partly incl. Insert) » TV / Radio / SAT Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » VDI - Voice / Data / Image Connectors » TV / Radio / SAT Connector » TV / Radio / SAT Connector - Flush Mounted » TV / Radio / SAT Connector
Show All...

Ordering

  • E-Number (Finland):
    7060511
  • E-Number (Sweden):
    1815490
  • EAN:
    4011395056295
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.016 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.154 m
  • Package Level 1 Gross Weight:
    160 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Color:
    anthracite
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush Mounted
  • Product Main Type:
    Cover plate
  • Product Name:
    Cover plate as cover for standard Radio/TV/SAT socket outlets
  • Product Range:
    carat®
  • Replaced Product ID (OLD):
    1724-0-4252
  • RoHS Date:
    20040127
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000018 - Insert/cover for communication technology
  • ETIM 6:
    EC000018 - Insert/cover for communication technology
  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds