Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1785 ENO-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1785 ENO-84

General Information

  • Extended Product Type:
    1785 ENO-84
  • Product ID:
    2CKA001751A2980
  • EAN:
    4011395094365
  • Catalog Description:
    Multimedia Devices studio white
  • Long Description:
    1785 ENO-84 Series Rocker

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Color:
    studio white

Material Compliance

  • RoHS Information:
    2CKA200000E1917
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    7.9 mm
  • Product Net Weight:
    12.5 g

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links