You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1722-284/11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1722-284/11

General Information

  • Extended Product Type:
    1722-284/11
  • Product ID:
    2CKA001753A4122
  • EAN:
    4011395170694
  • Catalog Description:
    1722-284/11 Cover Frame 2gang(s) studio white Horizontal mounting - Busch-axcent flat
  • Long Description:
    For flat flush mounting. Only suitable with Busch-axcent® flat mounting set. For vertical or horizontal installation.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001731A1916
1720-84 Rocker Switch Pull cord studio white - 63x63 1720-84 1 piece
2CKA001710A3808
1740 DR/03-84 Cover Plate Level switch Turn button studio white 63x63 1740 DR/03-84 1 piece
2CKA001710A3512
1740 DRL-84-503 Cover Plates Level switch Turn button Symbol "3-level switch" studio white - 63x63 1740 DRL-84-503 1 piece
2CKA001710A3172
1740-84 Cover Plate Venetian blind Turn button studio white - 63x63 1740-84 1 piece
2CKA001710A3161
1742-84 Cover Plate Blind cap 1 gang(s) 0 pole Flush Mounted studio white -63x63 1742-84 1 piece
2CKA001710A3991
1742-84-500 Cover Plates Blind cap 1 gang(s) 0 pole Flush Mounted studio white -63x63 1742-84-500 1 piece
2CKA001724A4368
1743/10-04-84 Cover Plate SAT 4 gang(s) studio white 63x63 1743/10-04-84 1 piece
2CKA001724A4377
1743-04-84 Cover Plate SAT 4 gang(s) studio white 63x63 1743-04-84 1 piece
2CKA001724A4332
1743-84-500 Cover Plates SAT 3 gang(s) studio white 63x63 1743-84-500 1 piece
2CKA001710A3173
1745-84 Cover Plate telephone connector boxes (VDo) studio white 63x63 1745-84 1 piece
2CKA001710A3993
1746/10-84-500 Cover Plates Telecommunication inserts 0 gang(s) studio white 63x63 1746/10-84-500 1 piece
2CKA001710A3167
1746-84 Intermediate Ring TAE; UAE / TAE; USB / VGA / HDMI / loudspeaker 1 gang(s) studio white 63x63 1746-84 1 piece
2CKA001710A4096
1747 BSI-84 Intermediate Ring Cover plate 1 gang(s) Flush Mounted studio white -63x63 1747 BSI-84 1 piece
2CKA001710A3863
1747 SI-84 Cover Plates Flush Mounted studio white -63x63 1747 SI-84 1 piece
2CKA001710A3861
1747-84 Intermediate Ring Cover plate Flush Mounted studio white -63x63 1747-84 1 piece
2CKA001710A3656
1748-84 Cover Plate Data connection 2 gang(s) studio white 63x63 1748-84 1 piece
2CKA001710A3163
1749-84 Cover Plate Cable outlet studio white 63x63 1749-84 1 piece
2CKA001710A3166
1750-84 Cover Plate BNC/TNC 2 gang(s) studio white 63x63 1750-84 1 piece
2CKA001723A0240
1751-84 Insert Loudspeaker 2 gang(s) studio white 63x63 1751-84 1 piece
2CKA001710A3175
1755 SL/PZ-84-101 Cover Plate Venetian blind Key studio white - 63x63 1755 SL/PZ-84-101 1 piece
2CKA001753A0092
1756-84 Cover Plate Info light studio white - 63x63 1756-84 1 piece
2CKA001724A2761
1758-84 Cover Plate For data connection housing 2 gang(s) studio white 63x63 1758-84 1 piece
2CKA001710A4106
1762-84-506 Cover Plates TDO 1 gang(s) studio white 63x63 1762-84-506 1 piece
2CKA001731A1877
1764 NLI-84 Rocker Switch/push button Single push button studio white - 63x63 1764 NLI-84 1 piece
2CKA001710A3992
1766-84-500 Cover Plates TAE 0 gang(s) studio white 63x63 1766-84-500 1 piece
2CKA001753A0258
1770-84-103 Cover Plate Time switch Toggle studio white - 63x63 1770-84-103 1 piece
2CKA001753A0301
1771-84-103 Cover Plate Time switch Toggle studio white - 63x63 1771-84-103 1 piece
2CKA001751A3099
1785 JA/02-84 Rocker Venetian blind Single rocker studio white 1785 JA/02-84 1 piece
2CKA001751A3088
1785 JA-84-500 Cover Plates Venetian blind Two-part rocker Symbol "arrows" studio white - 63x63 1785 JA-84-500 1 piece
2CKA001751A3128
1785 K-84-500 Cover Plates Switch/push button Two-part rocker None studio white - 63x63 1785 K-84-500 1 piece
2CKA001751A2992
1785/11-84 Rocker Switch/push button Two-part rocker studio white - 63x63 1785/11-84 1 piece
2CKA001751A3076
1785-84-500 Cover Plates Switch/push button Two-part rocker Without imprint studio white - 63x63 1785-84-500 1 piece
2CKA001751A3098
1786 JA/02-84 Rocker Venetian blind Single rocker studio white 1786 JA/02-84 1 piece
2CKA001751A2998
1786/11-84 Rocker Switch/push button Single rocker studio white - 63x63 1786/11-84 1 piece
2CKA001751A3074
1786-84-500 Cover Plates Switch/push button Single rocker Without imprint studio white - 63x63 1786-84-500 1 piece
2CKA001751A2750
1788-84 Rocker Switch/push button Single rocker studio white - 63x63 1788-84 1 piece
2CKA001751A2751
1789 H-84 Rocker Switch/push button Single rocker Heizung studio white - 63x63 1789 H-84 1 piece
2CKA001751A2754
1789 KI-84 Rocker Switch/push button Single rocker bell studio white - 63x63 1789 KI-84 1 piece
2CKA001751A3084
1789 LI-84-500 Cover Plates Switch/push button Single rocker Symbol "light" studio white - 63x63 1789 LI-84-500 1 piece
2CKA001751A3151
1789 N-84-500 Cover Plates Switch/push button Single rocker Without imprint studio white - 63x63 1789 N-84-500 1 piece
2CKA001751A3161
1789 ST-84-500 Cover Plates Switch/push button Single rocker Various symbols studio white - 63x63 1789 ST-84-500 1 piece
2CKA001751A2755
1789 TR-84 Rocker Switch/push button Single rocker studio white - 63x63 1789 TR-84 1 piece
2CKA001751A3091
1789-84-500 Cover Plates Switch/push button Single rocker Without imprint studio white - 63x63 1789-84-500 1 piece
2CKA001710A4113
1790-592-84 Cover Plate Medical alarm studio white - 63x63 1790-592-84 1 piece
2CKA001710A3698
1794 TA-84 Cover Plate Thermostat Room Clima Control Turn button studio white - 63x63 1794 TA-84 1 piece
2CKA001710A3544
1794-84 Cover Plate Thermostat studio white - 63x63 1794-84 1 piece
2CKA001710A4017
1795 HK-84 Cover Plate Thermostat Turn button studio white - 63x63 1795 HK-84 1 piece
2CKA001710A4049
1795 HKEA-84 Cover Plate Thermostat Room Clima Control Turn button 1 switchover studio white - 63x63 1795 HKEA-84 1 piece
2CKA001710A3725
1795 TA-84 Cover Plate Thermostat Room Clima Control Turn button studio white - 63x63 1795 TA-84 1 piece
2CKA001710A3569
1795-84 Cover Plate Thermostat Room Clima Control Turn button studio white - 63x63 1795-84 1 piece
2CKA001753A0311
1796-84 Cover Plate Pull cord studio white - 63x63 1796-84 1 piece
2CKA001710A3990
1800-84-500 Cover Plates Modular Jack 2 gang(s) studio white 63x63 1800-84-500 1 piece
2CKA001710A1551
1803-02-84-500 Cover Plates UAE/IAE (ISDN) 2 gang(s) studio white 63x63 1803-02-84-500 1 piece
2CKA001710A1550
1803-84-500 Cover Plates UAE/IAE (ISDN) 1 gang(s) studio white 63x63 1803-84-500 1 piece
2CKA002013A5407
20 EUAB-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white - 63x63 20 EUAB-84 1 piece
2CKA002011A6207
20 EUC-84-500 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) studio white - 63x63 20 EUC-84-500 1 piece
2CKA002013A5418
20 EUCBDR-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white - 63x63 20 EUCBDR-84 1 piece
2CKA002013A5286
20 EUCBL-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Green LED studio white - 63x63 20 EUCBL-84 1 piece
2CKA002013A5294
20 EUCBLI-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with White LED studio white - 63x63 20 EUCBLI-84 1 piece
2CKA002013A5268
20 EUCKS/DV-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white - 63x63 20 EUCKS/DV-84 1 piece
2CKA002013A5372
20 EUCKS-84-500 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) studio white - 63x63 20 EUCKS-84-500 1 piece
2CKA002013A5441
20 EUCRB-84-500 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) studio white - 63x63 20 EUCRB-84-500 1 piece
2CKA002018A1509
20 EUK-84-500 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) studio white - 63x63 20 EUK-84-500 1 piece
2CKA002018A1520
20 EUKB-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white - 63x63 20 EUKB-84 1 piece
2CKA002018A1529
20 EUKBR-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white - 63x63 20 EUKBR-84 1 piece
2CKA002018A1540
20 EUKNB-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white - 63x63 20 EUKNB-84 1 piece
2CKA002018A1551
20 EUKNBL-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white - 63x63 20 EUKNBL-84 1 piece
2CKA002018A1563
20 EUKNBSL-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white - 63x63 20 EUKNBSL-84 1 piece
2CKA002018A1564
20 EUKNBSL-84-101 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white - 63x63 20 EUKNBSL-84-101 1 piece
2CKA002011A6209
20 EUN-84-500 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) studio white - 63x63 20 EUN-84-500 1 piece
2CKA002017A0786
20 MUC-84-500 Socket insert 1gang(s) studio white - 63x63 20 MUC-84-500 1 piece
2CKA002017A0807
20 MUCKS-84-500 Inserts with Cover Plate 1gang(s) studio white - 63x63 20 MUCKS-84-500 1 piece
2CKA001751A3170
2029 UC-84 Bell push-switch DND / MUR insert Bell Single push button studio white - 63x63 2029 UC-84 1 piece
2CKA002495A0086
2095 UC-84 Socket insert studio white - 63x63 2095 UC-84 1 piece
2CKA002190A0215
2190 EUC-84 Inserts with Cover Plate 1gang(s) studio white 2190 EUC-84 1 piece
2CKA002013A5477
23 EUCB-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white - 63x63 23 EUCB-84 1 piece
2CKA002013A5451
2300 EUCB-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white - 63x63 2300 EUCB-84 1 piece
2CKA002113A0511
2300 UCRKS-84-503 Inserts with Cover Plate 1gang(s) studio white - 63x63 2300 UCRKS-84-503 1 piece
2CKA002011A3833
2310 EUGL/VA-84-11 Socket insert Protective Contact (SCHUKO) 1gang(s) studio white - 63x63 2310 EUGL/VA-84-11 1 piece
2CKA002099A0214
2399 UCKS-84 Socket insert Safety Shutter 1gang(s) studio white - 63x63 2399 UCKS-84 1 piece
2CKA002099A0192
2399 UCKS-84-505 Inserts with Cover Plate 1gang(s) studio white - 63x63 2399 UCKS-84-505 1 piece
2CKA001719A0220
2518-WD-84 Cover Frame 1 gang(s) Flush Mounted studio white -63x63 2518-WD-84 1 piece
2CKA001751A3180
2520 KI-84-500 Cover Plates Switch/push button Single rocker studio white - 63x63 2520 KI-84-500 1 piece
2CKA001751A3199
2520 TR-84 Rocker Switch/push button Single rocker studio white - 63x63 2520 TR-84 1 piece
2CKA001724A4256
2533-84 Cover Plate Bore hole 1 gang(s) studio white 63x63 2533-84 1 piece
2CKA001710A3646
2542 DR/01-84 Cover Plate Level switch Turn button Symbol "0-1-2-3" studio white - 63x63 2542 DR/01-84 1 piece
2CKA001710A3651
2542 DR/02-84 Cover Plate Level switch Turn button Symbol "1-2-3" studio white - 63x63 2542 DR/02-84 1 piece
2CKA001724A4388
2548-022 AR-84 Cover Plate Doctor 1 button(s) studio white - 63x63 2548-022 AR-84 1 piece
2CKA001724A4402
2553-84 Cover Plate XLR 1 gang(s) studio white 63x63 2553-84 1 piece
2CKA001753A0394
2561-02-84 Cover Plate Modular Jack 2 gang(s) studio white 63x63 2561-02-84 1 piece
2CKA001753A0403
2561-84 Cover Plate Modular Jack 2 gang(s) studio white 63x63 2561-84 1 piece
2CKA003116A0662
3120 EUCB-84 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white - solo 3120 EUCB-84 1 piece
2CKA003117A0006
3151 UC-84 Buschmat® FI-Insert 3151 UC-84 1 piece
2CKA006115A0486
6108/61-84-500 Coverplate f. CE 6108/61-84-500 1 piece
2CKA006155A0063
6109/03-84-500 Coverplate f. RTC 6109/03-84-500 1 piece
2CKA006115A0183
6125/01-84-500 Control element 1g w. BAU 6125/01-84-500 1 piece
2CKA006115A0219
6125/02-84-500 Control element 1/2gang 6125/02-84-500 1 piece
2CKA006116A0174
6126/01-84-500 Control element 2g w. BAU 6126/01-84-500 1 piece
2CKA006116A0209
6126/02-84-500 Control element 2/4gang 6126/02-84-500 1 piece
2CKA006117A0200
6127/01-84-500 Control element 4g w. BAU 6127/01-84-500 1 piece
2CKA006117A0235
6127/02-84-500 Control element 4/8gang 6127/02-84-500 1 piece
2CKA006134A0334
6128/28-84-500 RTC Control element 2/4g 6128/28-84-500 1 piece
2CKA006135A0146
6129/01-84-500 Control element 3/6g w. IR 6129/01-84-500 1 piece
2CKA006430A0400
6430-84-102-500 Cover Plates Venetian blind Symbol "arrows" studio white - 63x63 6430-84-102-500 1 piece
2CKA006430A0306
6435-84 Cover Plate Time switch Blind & Venetian Control studio white - 63x63 6435-84 1 piece
2CKA006470A0004
6476-84 Cover Plate Proximity switch Light / Load Control studio white - 63x63 6476-84 1 piece
2CKA006599A3009
6540-84-102-500 Cover Plates Dimmer studio white - 63x63 6540-84-102-500 1 piece
2CKA006599A2835
6541-84 Cover Plate Cooling Central cover plate studio white - 63x63 6541-84 1 piece
2CKA006599A3010
6543-84-101-500 Cover Plates Switch/dimmer Single push button Without imprint studio white - 63x63 6543-84-101-500 1 piece
2CKA006599A2908
6545-84 Control Element Dimmer Two-part button with Neon lamp studio white - 63x63 6545-84 1 piece
2CKA006710A0011
6716 UJ-84-500 Complete Devices Light / Load Control studio white - future linear 6716 UJ-84-500 1 piece
2CKA006730A0038
6731-84-500 Cover Plates studio white - 63x63 6731-84-500 1 piece
2CKA006730A0039
6732-84-500 Cover Plates studio white - 63x63 6732-84-500 1 piece
2CKA006730A0040
6733-84-500 Wall sensor studio white - 63x63 6733-84-500 1 piece
2CKA006730A0136
6736 FoH-84 Control Element Switch/dimmer Two-part button studio white 6736 FoH-84 1 piece
2CKA006800A2859
6816 UJ-84-500 Cover Plates Movement sensor Passive infrared studio white - future linear 6816 UJ-84-500 1 piece
2CKA008200A0081
8253-84 Cover Plate Loudspeaker studio white 63x63 8253-84 1 piece

Technical

  • Number of Gangs:
    2
  • Product Range:
    Busch-axcent®
  • Design Range:
    Busch-axcent flat
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    48 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    141 mm
  • Package Level 1 Height:
    96 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Gross Weight:
    0.548 kg
  • Package Level 1 EAN:
    4011395170694

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links