Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1721-866K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1721-866K

General Information

  • Extended Product Type:
    1721-866K
  • Product ID:
    2CKA001754A4317
  • EAN:
    4011395088319
  • Catalog Description:
    1721-866K Cover frame 1gang frame
  • Long Description:
    Material stainless steel. Anti fingerprint.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » Cover Frames » Frames Design Pur Stainless Steel

Ordering

  • EAN:
    4011395088319
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.08 m
  • Product Net Height:
    0.08 m
  • Product Net Depth / Length:
    0.011 m
  • Product Net Weight:
    38 g

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Depth / Length:
    0.179 m
  • Package Level 1 Gross Weight:
    380 g
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    0.368 m
  • Package Level 2 Height:
    0.102 m
  • Package Level 2 Depth / Length:
    0.51 m
  • Package Level 2 Gross Weight:
    4.21 kg
  • Package Level 3 Units:
    3600 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.072 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    171.56 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Color:
    stainless steel
  • Material:
    Material quality: Stainless steel
    Material: Metal
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    Cover frame
  • Product Name:
    Cover frame 1gang frame
  • Product Range:
    carat®
  • Replaced Product ID (OLD):
    1754-0-4317
  • RoHS Date:
    20051212
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds