Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1724-884K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1724-884K

General Information

  • Extended Product Type:
    1724-884K
  • Product ID:
    2CKA001754A4417
  • EAN:
    4011395128275
  • Catalog Description:
    1724-884K future® linear Cover frame 4gang frame
  • Long Description:
    With small corner radii for trunking systems.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » Cover Frames » Frames Design Future Linear

Ordering

  • E-Number (Sweden):
    1815044
  • EAN:
    4011395128275
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.08 m
  • Product Net Height:
    0.293 m
  • Product Net Depth / Length:
    0.011 m
  • Product Net Weight:
    64 g

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.127 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.309 m
  • Package Level 1 Gross Weight:
    640 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Color:
    studio white matt
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    future® linear Cover frame
  • Product Name:
    future® linear Cover frame 4gang frame
  • Product Range:
    future® linear
  • Replaced Product ID (OLD):
    1754-0-4417
  • RoHS Date:
    20090831
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds