Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1701-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1701-885

General Information

  • Extended Product Type:
    1701-885
  • Product ID:
    2CKA001799A0923
  • EAN:
    4011395126875
  • Catalog Description:
    1701-885 Surface-mounting box 1gang box
  • Long Description:
    Box for inserts and cover plates with cover frame.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » Cover Frames » Frames Design Future Linear

Ordering

  • EAN:
    4011395126875
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.064 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.184 m
  • Package Level 1 Height:
    0.116 m
  • Package Level 1 Depth / Length:
    0.268 m
  • Package Level 1 Gross Weight:
    730 g

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    Busch-Jaeger
  • Color:
    black matt
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Surface-mounted
  • Product Main Type:
    Surface-mounting box
  • Product Name:
    Surface-mounting box 1gang box
  • Product Range:
    carat®
  • Replaced Product ID (OLD):
    1799-0-0923
  • RoHS Date:
    20150711
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 6:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds