Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 20 EUCBUSB-884-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

20 EUCBUSB-884-500

General Information

  • Extended Product Type:
    20 EUCBUSB-884-500
  • Product ID:
    2CKA002011A6182
  • EAN:
    4011395164617
  • Catalog Description:
    20 EUCBUSB-884-500 SCHUKO® USB socket outlet shuttered
  • Long Description:
    With screwless terminals. DP (2 P + E) For supply and support of mobile devices via USB-cable. With USB female connector type A. With electronic short-circuit protection. With electronic overload protection. Simultaneous charging via USB connection and use of the SCHUKO® socket outlet.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Axcent » CoverPlates (partly incl. Insert) » Socket Outlets With Advanced Functionality
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Busch-Dynasty » CoverPlates (partly incl. Insert) » Socket Outlets With Advanced Functionality
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » CoverPlates (partly incl. Insert) » Socket Outlets With Advanced Functionality
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Future » CoverPlates (partly incl. Insert) » Socket Outlets With Advanced Functionality
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Pur Stainless Steel » CoverPlates (partly incl. Insert) » Socket Outlets With Advanced Functionality
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Solo » CoverPlates (partly incl. Insert) » Socket Outlets With Advanced Functionality
  • Products » Low Voltage Products and Systems » Switch Assortments » Socket Outlets » Socket Outlets with Advanced Functionality » Socket Outlets with Advanced Functionality - Flush Mounted » Socket Outlets With Advanced Functionality
Show All...

Ordering

  • E-Number (Sweden):
    1815193
  • EAN:
    4011395164617
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.071 m
  • Product Net Depth / Length:
    0.053 m
  • Product Net Weight:
    0.16 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.088 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    160 g
  • Package Level 1 EAN:
    4011395164617

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 mA

Additional Information

  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Brand / Label:
    ABB
  • Color:
    studio white matt
  • Connection Type:
    Plug Clamp
  • Degree of Protection:
    IP20
  • Frequency (f):
    50...50 Hz
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush Mounted
  • Number of Phases:
    1
  • Product Main Type:
    SCHUKO® USB socket outlet
  • Product Name:
    SCHUKO® USB socket outlet shuttered
  • Product Range:
    carat®
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Replaced Product ID (OLD):
    2011-0-6182
  • RoHS Date:
    20160412
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000125 - Socket outlet
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds