Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 20 EUCBLI-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

20 EUCBLI-214

General Information

  • Extended Product Type:
    20 EUCBLI-214
  • Product ID:
    2CKA002013A5291
  • EAN:
    4011395100738
  • Catalog Description:
    20 EUCBLI-214 SCHUKO® socket outlet steplight® With night orientation light
  • Long Description:
    Shuttered. With screwless terminals. DP (2 P + E) with separate connection cables for switch contact. with LED,

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design SI » CoverPlates (partly incl. Insert) » Socket Outlets With Advanced Functionality
  • Products » Low Voltage Products and Systems » Switch Assortments » Socket Outlets » Socket Outlets with Advanced Functionality » Socket Outlets with Advanced Functionality - Flush Mounted » Socket Outlets With Advanced Functionality

Ordering

  • E-Number (Sweden):
    1815200
  • EAN:
    4011395100738
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990

Dimensions

  • Product Net Weight:
    109 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Gross Weight:
    109 g
  • Package Level 1 EAN:
    4011395100738

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 mA

Additional Information

  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Brand / Label:
    Busch-Jaeger
  • Color:
    alpine white
  • Connection Type:
    Plug Clamp
  • Frequency (f):
    50...50 Hz
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Mounting Type:
    Flush-mounted
  • Number of Phases:
    1
  • Product Main Type:
    SCHUKO® socket outlet steplight®
  • Product Name:
    SCHUKO® socket outlet steplight® With night orientation light
  • Product Range:
    carat®
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Replaced Product ID (OLD):
    2013-0-5291
  • RoHS Date:
    20160628
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000125 - Socket outlet
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds