Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 20 MUCB2USB-803-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

20 MUCB2USB-803-500

General Information

  • Extended Product Type:
    20 MUCB2USB-803-500
  • Product ID:
    2CKA002017A1892
  • EAN:
    4011395304013
  • Catalog Description:
    Socket with USB AA grey metallic - Busch-axcent
  • Long Description:
    20 MUCB2USB-803-500 Earth pin-/USB socket out, 2g

Technical

  • Rated Current (In):
    16 A
  • Design Range:
    Busch-axcent
    carat
    future linear
    solo
  • Socket Outlet Type:
    Earthing Pin
  • Color:
    grey metallic
  • Application Function:
    Mobile Device Charging
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E7261
  • RoHS Status:
    No declaration needed
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    57 mm
  • Product Net Weight:
    115 g
  • Built-In Depth (t2):
    39.5 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links