Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6010-25-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6010-25-500

General Information

  • Extended Product Type:
    6010-25-500
  • Product ID:
    2CKA006020A1133
  • EAN:
    4011395938508
  • Catalog Description:
    6010-25-500 IR remote control
  • Long Description:
    Battery-supplied infrared remote control. For IR receiver (60xx). For KNX presence detectors and KNX sensors with infrared interface. For switching/dimming up to 10 loads in 2 groups (1-5 / 6-10). Programming and selection of 2 MEMO memories possible per group. Supply from 4 alkaline manganese batteries, IEC LR03 (microcell). Not included in delivery. Range: 15 m

Categories

Show All...

Ordering

  • EAN:
    4011395938508
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1750156

Dimensions

  • Product Net Weight:
    0.18 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395938508
  • Package Level 1 Depth / Length:
    0.24 m
  • Package Level 1 Height:
    0.057 m
  • Package Level 1 Width:
    0.088 m
  • Package Level 1 Gross Weight:
    180 g

Technical

  • Mounting Type:
    Handheld housing

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • ETIM 8:
    EC000257 - Transmitter/Remote control for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds