You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6066-82

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6066-82

General Information

  • Extended Product Type:
    6066-82
  • Product ID:
    2CKA006020A1332
  • EAN:
    4011395995174
  • Catalog Description:
    Electronic Controls ivory white
  • Long Description:
    6066-82 IR Control Cover

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006020A0051
Electronic Controls studio white matt 6020-24 1 piece
2CKA006020A0549
Electronic Controls studio white matt 6021-24 1 piece
2CKA006020A0044
Electronic Controls bronze 6020-21 1 piece
2CKA006020A0010
Accessories 6 V 6010-25 1 piece
2CKA006020A0762
Electronic Controls bronze 6021-21 1 piece
2CKA006020A0754
Electronic Controls platinum 6021-20 1 piece
2CKA006020A0994
Electronic Controls studio white 6020-24G 1 piece
2CKA006020A0853
Electronic Controls studio white 6021-24G 1 piece
2CKA006550A0041
Dimmer insert Touch control button 230 V 6550 U-101 1 piece
2CKA006401A0047
Flush Mounted Inserts 230 V 6402 U 1 piece

Technical

  • Mounting Type:
    Flush Mounted
  • Color:
    ivory white

Dimensions

  • Product Net Weight:
    35 g

Ordering

  • Replaced Product ID (OLD):
    6020-0-1332

Classifications

  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links