Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6067-896

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

6067-896

General Information

  • Extended Product Type:
    6067-896
  • Product ID:
    2CKA006020A1410
  • EAN:
    4011395166734
  • Catalog Description:
    6067-896 IR control element with marking, illuminated
  • Long Description:
    For Busch-Universal relay switch insert 6401 U-10x and Busch-Universal 2gang 1way insert 6402 U. Manual operation on-site and remote control via IR remote control (6010-25) or wall-mounted transmitter (6020-xx/6021-xx) possible.

Additional Information

  • Color:
    chalet-white
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389099
  • Declaration of Conformity - CE:
    2CKA100000E0844
  • EAN:
    4011395166734
  • ETIM 5:
    EC000928 - Infrared receiver
  • ETIM 6:
    EC000928 - Infrared receiver
  • ETIM 7:
    EC000928 - Infrared receiver
  • Invoice Description:
    6067-896 IR control element with marking, illuminated
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Flush-mounted
  • Package Level 1 Depth / Length:
    0.074 m
  • Package Level 1 EAN:
    4011395166734
  • Package Level 1 Gross Weight:
    48 g
  • Package Level 1 Height:
    0.068 m
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.036 m
  • Package Level 2 Depth / Length:
    0.191 m
  • Package Level 2 Gross Weight:
    555 g
  • Package Level 2 Height:
    0.074 m
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.154 m
  • Product Main Type:
    IR control element
  • Product Name:
    IR control element with marking, illuminated
  • Product Net Weight:
    48 g
  • Replaced Product ID (OLD):
    6020-0-1410
  • Selling Unit of Measure:
    piece
  • Short Description:
    6067-896 IR control element with marking, illuminated
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links