Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6125/02-803-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6125/02-803-500

General Information

  • Extended Product Type:
    6125/02-803-500
  • Product ID:
    2CKA006115A0224
  • EAN:
    4011395139677
  • Catalog Description:
    6125/02-803-500 Control element, 1/2gang multi-function/colour concept
  • Long Description:
    For ABB i-bus® KNX 6120/12-101, 6120/13. With labelling field. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Push switch function: switching / dimming / blind / sending values / scenes etc. Transparent labelling sheet with standard symbols included in delivery. Incl. 10 logic channels (light scene actuator, sequence actuator, logic gates, etc.).

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - Solo » 1/2 fold

Ordering

  • EAN:
    4011395139677
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1750366

Dimensions

  • Product Net Height:
    0.063 m
  • Product Net Width:
    0.063 m
  • Product Net Weight:
    70 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395139677
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    70 g

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000672 - Touch sensor for bus system
  • ETIM 6:
    EC000672 - Touch sensor for bus system
  • ETIM 7:
    EC000672 - Touch sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds