Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6120/13-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6120/13-500

General Information

  • Extended Product Type:
    6120/13-500
  • Product ID:
    2CKA006120A0072
  • EAN:
    4011395102275
  • Catalog Description:
    6120/13-500 Flush-mounted power bus coupler Busch-priOn®
  • Long Description:
    For Busch-priOn® support frame, 1gang, 2gang, and 3gang. Additional power supply must be connected via enclosed terminal block, e.g. yellow/white wires in bus connection. KNX connection exclusively for bus communication. The bus can be connected via enclosed terminal block.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - Busch-priOn » Bus Coupling Units
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - Solo » Bus Coupling Units

Ordering

  • EAN:
    4011395102275
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815009
  • E-Number (Sweden):
    1750113

Dimensions

  • Product Net Weight:
    0.065 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395102275
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    95 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Gross Weight:
    1.075 kg

Technical

  • Compatible Bus Systems:
    KNX
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000634 - Bus coupler for bus system
  • ETIM 6:
    EC000634 - Bus coupler for bus system
  • ETIM 7:
    EC000634 - Bus coupler for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds