Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6179/01-208-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6179/01-208-500

General Information

  • Extended Product Type:
    6179/01-208-500
  • Product ID:
    2CKA006132A0314
  • EAN:
    4011395168561
  • Catalog Description:
    6179/01-208-500 Busch-Watchdog 220 MasterLINE KNX
  • Long Description:
    With 2 movement channels. With 1 twilight channel with 3 switching thresholds. No remote control possible via IR remote control KNX. With integrated KNX bus coupler. No additional power supply necessary. Surveillance density: 92 sectors with 368 switching segments. Twilight sensor: approx. 1 - 1000 lux Switch-off delay: approx. 10 sec to 1092 min Sensor angle: 220° Range: approx. 16 m

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Presence Detection » Motion Detectors

Ordering

  • EAN:
    4011395168561
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815241
  • E-Number (Sweden):
    1738013

Dimensions

  • Product Net Depth / Length:
    0.141 m
  • Product Net Height:
    0.115 m
  • Product Net Width:
    0.125 m
  • Product Net Weight:
    0.5 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395168561
  • Package Level 1 Depth / Length:
    0.175 m
  • Package Level 1 Height:
    0.145 m
  • Package Level 1 Width:
    0.137 m
  • Package Level 1 Gross Weight:
    500 g

Technical

  • Compatible Bus Systems:
    KNX
  • Degree of Protection:
    IP55
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC001582 - Movement sensor for bus system
  • ETIM 6:
    EC001582 - Movement sensor for bus system
  • ETIM 7:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds