Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6131/20-24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6131/20-24-500

General Information

  • Extended Product Type:
    6131/20-24-500
  • Product ID:
    2CKA006132A0342
  • EAN:
    4011395185889
  • Catalog Description:
    6131/20-24-500 Busch-Presence detector mini KNX 8 meters
  • Long Description:
    Detection range (for mounting height 2.5 m, 3 m and 4 m): circular. Seated persons Ø: max. 5 m, max. 6.5 m and max. 9 m. Walking persons Ø: max. 6.5 m, max. 8 m and max. 10.5 m. Visible height 16 mm. With 2 channels. Targeted for connection and disconnection of lights bands depending on the room brightness. Regulation in response to the movement possible. Using the device as presence and/or movement detectors. Detectors application with 2 power off stages. Detectors application with integrated monitoring function. Constant light switch with up to two independent channels. Constant light switch with max. 2 outputs for brightness-dependent switching of two light bands in the area. With integrated KNX bus coupler. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm. Suitable for surface mounting installation. Cannot be installed in British Standard or VDE flushmounted box. Recommendation: Installation housing from Kaiser HaloX-O (Art.no. 1290-40) with corresponding cover plates (1290-47 or 1290-85 for fair faced concrete) or IBTronic H120-68 from Spelsberg.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Presence Detection » Presence Detectors

Ordering

  • E-Number (Sweden):
    1738685
  • EAN:
    4011395185889
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.08 m
  • Product Net Height:
    0.08 m
  • Product Net Depth / Length:
    0.045 m
  • Product Net Weight:
    131 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.086 m
  • Package Level 1 Height:
    0.062 m
  • Package Level 1 Depth / Length:
    0.113 m
  • Package Level 1 Gross Weight:
    131 g
  • Package Level 1 EAN:
    4011395185889

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Brand / Label:
    ABB
  • Color:
    studio white matt
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush-mounted
  • Product Main Type:
    Busch-Presence detector mini KNX
  • Product Name:
    Busch-Presence detector mini KNX 8 meters
  • Product Range:
    ABB i-bus® KNX
  • Replaced Product ID (OLD):
    6132-0-0342
  • RoHS Date:
    20160624

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001582 - Movement sensor for bus system
  • ETIM 6:
    EC001582 - Movement sensor for bus system
  • ETIM 7:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds