Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6108/02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6108/02

General Information

  • Extended Product Type:
    6108/02
  • Product ID:
    2CKA006133A0208
  • EAN:
    4011395135433
  • Catalog Description:
    6108/02 FM push button coupling 2/4gang
  • Long Description:
    6108/02 FM push button coupling 2/4gang

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Rated Voltage (Ur):
    24 V
  • Auxiliary Voltage AC/DC:
    24 V AC/DC
  • Product Range:
    KNX

Environmental

  • Ambient Air Temperature:
    Operation -25...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    54 g
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links