Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6108/02-509

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6108/02-509

General Information

  • Extended Product Type:
    6108/02-509
  • Product ID:
    2CKA006133A0215
  • EAN:
    4011395158036
  • Catalog Description:
    6108/02-509 FM push button coupling 2/4gang
  • Long Description:
    For contacting conventional 2gang rocker switches. With middle position. The following range can be used: Busch-Duro 2000® SI/SI Linear, Reflex SI/SI Linear, future® linear, alpha, solo®, Busch-axcent®, carat® and pure stainless steel. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    24 V
  • Auxiliary Voltage AC/DC:
    24 V AC/DC
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    e376460c-cd29-4d59-bfba-ad99c6e3048c Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    74 mm
  • Product Net Height:
    74 mm
  • Product Net Depth / Length:
    37 mm
  • Product Net Weight:
    55 g
  • Built-In Depth (t2):
    27.5 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002466 - Touch sensor connector for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links