Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6124/01-84-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6124/01-84-500

General Information

  • Extended Product Type:
    6124/01-84-500
  • Product ID:
    2CKA006134A0248
  • EAN:
    4011395135358
  • Catalog Description:
    6124/01-84-500 Room thermostat heating/cooling operation/ colour concept
  • Long Description:
    With labelling field. For ABB i-bus® KNX bus coupler 6120/12-101, 6120/13. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Control element with room thermostat function for controlling TSA/K 230.1, TSA/K 24.1 in connection with KNX-Heating actuator, commercially available valve drives or analogue valve drives (continuous controllers). The controller is a constant room temperature controller for ventilator convectors (fan coils) in 2-pipe and 4-pipe systems and conventional heating or cooling systems. The fan stage can be switched manually or in automatic mode. Transparent labelling sheet with standard symbols included in delivery. Incl. 10 logic channels (light scene actuator, sequence actuator, logic gates, etc.). Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - Solo » Thermostats

Ordering

  • EAN:
    4011395135358
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1757583

Dimensions

  • Product Net Height:
    0.063 m
  • Product Net Width:
    0.063 m
  • Product Net Weight:
    0.046 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395135358
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    76 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Gross Weight:
    885 g

Technical

  • Compatible Bus Systems:
    KNX
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted
  • Screen Size:
    1.57 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000672 - Touch sensor for bus system
  • ETIM 6:
    EC001101 - Room temperature controller for bus system
  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds