Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6109/28-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6109/28-500

General Information

  • Extended Product Type:
    6109/28-500
  • Product ID:
    2CKA006134A0317
  • EAN:
    4011395208793
  • Catalog Description:
    6109/28-500 Room temperature controller with CO2/moisture sensor Heating/cooling operation
  • Long Description:
    Control element with room temperature controller function and CO2/moisture/air pressure sensor. For activating heating, ventilation and fan coil actuators. With universal input with: - max. of 5 binary inputs - 4 binary inputs and 1 analogue input for activating sensors with external power supply 1-10 V/0-10 V - 2 binary inputs and 1 analogue input for activating sensors with external power supply 1-10 V/0-10 V and an external temperature sensor PT1000 / 6226T/ DP4-T-1. With integrated temperature sensor. With display of set-value temperature. Master/slave configuration. With base-load operation. The bus can be connected via enclosed terminal block. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - Push Button Coupling Units » Push Button Coupling Units

Ordering

  • EAN:
    4011395208793
  • Customs Tariff Number:
    90321020
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815605
  • E-Number (Sweden):
    1739159

Dimensions

  • Product Net Weight:
    0.077 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395208793
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    133 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Gross Weight:
    1.455 kg

Technical

  • Compatible Bus Systems:
    KNX
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted
  • Screen Size:
    1 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000926 - Physical sensor for bus system
  • ETIM 6:
    EC000926 - Physical sensor for bus system
  • ETIM 7:
    EC000926 - Physical sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds