Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: SAR/A1.0.1-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SAR/A1.0.1-24

General Information

  • Extended Product Type:
    SAR/A1.0.1-24
  • Product ID:
    2CKA006134A0346
  • EAN:
    4011395252093
  • Catalog Description:
    SAR/A1.0.1-24 Room temperature controller control element
  • Long Description:
    The control element is used in conjunction with the FCC / S FanCoil controller or the VC / S valve controller for temperature control.
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Heating, Ventilation and Air Conditioning » Thermostats

Ordering

  • EAN:
    4011395252093
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90329000

Dimensions

  • Product Net Width:
    0.08 m
  • Product Net Height:
    0.08 m
  • Product Net Depth / Length:
    0.015 m
  • Product Net Weight:
    92 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.038 m
  • Package Level 1 Height:
    0.091 m
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Gross Weight:
    92 g
  • Package Level 1 EAN:
    4011395252093
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Gross Weight:
    920 g
  • Package Level 3 Units:
    1620 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.158 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    170 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Color:
    studio white matt
  • Product Main Type:
    Room temperature controller control element
  • Product Name:
    Room temperature controller control element
  • Product Range:
    ABB i-bus® KNX
  • RoHS Date:
    20160909

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001101 - Room temperature controller for bus system
  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds