Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6136/07-811-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6136/07-811-500

General Information

  • Extended Product Type:
    6136/07-811-500
  • Product ID:
    2CKA006136A0205
  • EAN:
    4011395223437
  • Catalog Description:
    6136/07-811-500 Busch-SmartTouch® 7"
  • Long Description:
    Free programmable KNX touch display as room-integrated controlling, signalling and regulating unit. To be used as indoor video station for the ABB-Welcome door communication system. For the illustration and operation of the following KNX standard functions: - Switching - Dimming - Slider - Blind - RGBW control element - Step switch - Scene switch - Display element - Audio control element With scene function, logic functions, presence simulation and time programs. Functions: - 480 KNX control elements - Audio control elements - RGB control elements - maximum 30 sides - 80 fault and alarm messages - 30 logic functions - 30 timer - presence simulation for 20 participants - 10 scene actuators - 1 object RTC Equipped with a hearing loop for coupling the audio signal into hearing aids. Page display with a maximum of 16 touch surfaces on one page. External power supply: 20-32 VDC (SELV) or via the ABB-Welcome system controller. Consumer units: 15

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Visualisation, Display and Signalling » Touch Panels

Ordering

  • EAN:
    4011395223437
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1739162

Dimensions

  • Product Net Depth / Length:
    0.025 m
  • Product Net Height:
    0.165 m
  • Product Net Width:
    0.246 m
  • Product Net Weight:
    940 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395223437
  • Package Level 1 Depth / Length:
    0.239 m
  • Package Level 1 Height:
    0.037 m
  • Package Level 1 Width:
    0.292 m
  • Package Level 1 Gross Weight:
    940 g

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000783 - Signalling and operation panel for bus system
  • ETIM 6:
    EC000783 - Signalling and operation panel for bus system
  • ETIM 7:
    EC000783 - Signalling and operation panel for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds